2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Dosyayı buraya kaydedinVeya
Desteklenen dosya formatları: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

05XS04201S

Expand Table
EN
1/5
Part Number
PN
Series
SER
Fastening Type
MO
Fastening Size
SIZE
Wheel Type
TT
Wheel Diameter
D [Gümrük]
Tread Width
W [Gümrük]
Wheel Face
WFACE
Wheel Color
WFIN
Temperature Range
TEMPR
Hardness
HARD
Bearing Type
WB
Brake Type
BR
Swivel Lock
SLO
Capacity
CAP [lbs]
Mount Height
H [Gümrük]
Swivel Lead
SL [Gümrük]
1
05XS04201S
05 Series
Top Plate Swivel
4-1/2" x 4"
XS - X-tra Soft Rubber (Flat)
4.00
2
Crowned Tread
Grey Tread on Grey Core
-45°F to +180°F
65-75 Shore A
Stainless Steel Roller
None
None
400
5 5/8
1 7/16
Sıkıştırılmış görünümü göster (1 yapılandırılabilir ürün)
Son değişiklik07.10.2021 10:37:14
Parça
Anahtar Kelimeler

Sınıflandırmalar

CNS

CNSERPBASE Object Properties